??
CAD model selection
Selectable products: 1
011-255-(0)
HELP_VARIABLE
Company
Witol
Description
01011255003 - 011_255
Bill of material
011-255-(0)
PN
Part number
01011255003
APL
Application example
Instrumental Panel, CCB
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
18 mm
NH
Nominal Height (HN)
23 mm
HC
Compensation Height (HC)
28 mm
D
Top Washer Diameter (D)
22 mm
SA
Axial Compensation (SA)
10 mm
RC
Radial Compensation (RC)
±2,15 mm
TIF
Interface Thickness
3.5 mm
MP
max. Preload
<25,3 kN
W
Weight
35.21 g
CP
Corrosion Protection
24 h
Download CAD models
Previews
3D
Dimension
2D